Hose Elbow 8 x 1/8 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number (hose elbow): GES-8 x 1/8
    ・Material: Polyamide6
    ・Operating temperature range: -10 to +70℃
    ・Quantity: 1 box (10 pcs)
    ・Size: D1/8mm, D2 (PT) /1/8mm, D3/5.6mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )