Hose Elbow 6 x 1/8 10 Pcs

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number (hose elbow): GES-6 x 1/8
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/6mm, D2 (PT) /1/8mm, D3/4mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )