Hose Connector 6 x 1/4 10 Pcs

:
AS ONE
【Product Specifications】
・Model number (hose connector): GES-6 x 1/4
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/6mm, D2 (PT) /1/4mm, D3/4mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )