Three-Way Stopcock Made Of PP 8mm

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Material: PP (polypropylene), Cock part/PE (Polyethylene)
・Shape: Three-way
・Branch Tube Outer diameter: φ8mm
・Branch tube inner diameter: φ5mm
・Length: 160mm