Tube Quick Joint L 12 Pcs

:
AS ONE
【Product Specifications】
・Model number: L
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ7・8・9mm

【Product Specifications】
・Model number: L
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ7・8・9mm