Tube Quick Joint M 12 Pcs

:
AS ONE
【Product Specifications】
・Model number: M
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ5・6・7mm

【Product Specifications】
・Model number: M
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ5・6・7mm