Tube Quick Joint S 12 Pcs

:
AS ONE
【Product Specifications】
・Model number: S
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ3・4・5mm

【Product Specifications】
・Model number: S
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: Quick type
・Connection tube inner diameter: φ3・4・5mm