Tube Different Diameter Adapter L 12 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: L
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (12 pcs)
    ・Connection tube inner diameter: φ7・9・11-11・13・15mm