Tube Different Diameter Adapter M 12 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: M
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (12 pcs)
    ・Connection tube inner diameter: φ3・5・7-11・13・15mm