Tube L Type Joint M 12 Pcs

:
AS ONE
【Product Specifications】
・Model number: M
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: L type
・Connection tube inner diameter: φ5mm

【Product Specifications】
・Model number: M
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: L type
・Connection tube inner diameter: φ5mm