Tube I Type Joint LL 12 Pcs

:
AS ONE
【Product Specifications】
・Model number: LL
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: I type
・Connection tube inner diameter: φ9・10・11mm

【Product Specifications】
・Model number: LL
・Material: PP (Polypropylene)
・Quantity: 1 package (12 pcs)
・Type: I type
・Connection tube inner diameter: φ9・10・11mm