Barshiron Tube AJD00028 φ9.53 x φ4.29 1 Roll (15m)

:
AS ONE
【Product Specifications】
・Model number: AJD00028
・Material: Outer layer/PVC (vinyl chloride resin), inner layer/FEP (fluorine polymer)
・Maximum operating temperature: 77℃
・Embrittlement temperature: -40℃
・1 roll (15m)
・Inner diameter x outer diameter x thickness: φ9.53 x φ4.29 x 2.38mm
・*Sold by 15m unit.