Vinyl Tube Hose 6 x 9

:
AS ONE

    【Product Specifications】
    ・Material: Soft PVC (vinyl chloride resin)
    ・Inner diameter x outer diameter: φ6 x φ9mm
    ・Maximum cut length: 200m
    ・*For number of orders, please use "m" unit.
    ・Display price is the price of 1m.