Vinyl Tube Hose 4 x 8

:
AS ONE

    【Product Specifications】
    ・Material: Soft PVC (vinyl chloride resin)
    ・Inner diameter x outer diameter: φ4 x φ8mm
    ・Maximum cut length: 100m
    ・*For number of orders, please use "m" unit.
    ・Display price is the price of 1m.