Polyethylene Tube Hose 32 x 38

:
AS ONE
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ32 x φ38mm
・Maximum cut length: 50m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.