Polyethylene Tube Hose 21 x 27

:
AS ONE

    【Product Specifications】
    ・Material: LDPE (low density polyethylene)
    ・Inner diameter x outer diameter: φ21 x φ27mm
    ・Maximum cut length: 120m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.