Polyethylene Tube Hose 12 x 15

:
AS ONE

    【Product Specifications】
    ・Material: LDPE (low density polyethylene)
    ・Inner diameter x outer diameter: φ12 x φ15mm
    ・Maximum cut length: 100m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.