Polyethylene Tube Hose 7 x 9

:
AS ONE
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ7 x φ9mm
・Maximum cut length: 100m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.