Polyethylene Tube Hose 5 x 7

:
AS ONE
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ5 x φ7mm
・Maximum cut length: 100m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.