Polyethylene Tube Hose 3 x 5

:
AS ONE
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ3 x φ5mm
・Maximum cut length: 200m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.