Polyethylene Tube Hose 1 x 2

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ1 x φ2mm
・Maximum cut length: 200m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.