Tetron Blade Hose 25 x 33

:
AS ONE
【Product Specifications】
・Used thread: Ultra-reinforced Tetron
・Allowable temperature limit: 60℃
・Material: Body/PVC (vinyl chloride resin), Strengthening agent/polyester
・Inner diameter x outer diameter: φ25 x φ33mm
・Maximum cut length: 50m
・Maximum operating pressure (at 20℃): 0.6
・*For number of orders, please use "m" unit.