New Rubber Tube Light Brown 20 x 28 1kg (About 3.4m)

:
AS ONE
【Product Specifications】
・Light brown rubber tube (1kg unit)
・Material: Natural rubber
・Allowable temperature limit: 80℃
・Cold resistant (embrittlement) temperature: -50 to -70℃
・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)
・Inner diameter x outer diameter: φ20 x φ28mm
・1kg equivalent: Approx 3.4m
・*Price is for 1kg unit.