New Rubber Tube Light Brown 18 x 25 1kg (About 4.2m)

:
AS ONE
【Product Specifications】
・Light brown rubber tube (1kg unit)
・Material: Natural rubber
・Allowable temperature limit: 80℃
・Cold resistant (embrittlement) temperature: -50 to -70℃
・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)
・Inner diameter x outer diameter: φ18 x φ25mm
・1kg equivalent: Approx 4.2m
・*Price is for 1kg unit.