New Rubber Tube Black 18 x 25 1kg (About 4.2m)

:
AS ONE

    【Product Specifications】
    ・Black rubber tube (1kg unit)
    ・Material: Natural rubber
    ・Allowable temperature limit: 80℃
    ・Cold resistant (embrittlement) temperature: -50 to -70℃
    ・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)
    ・Inner diameter x outer diameter: φ18 x φ25mm
    ・1kg equivalent: Approx 4.2m
    ・*Price is for 1kg unit.