New Rubber Tube Black 6 x 8 1kg (About 36m)

:
AS ONE
【Product Specifications】
・Black rubber tube (1kg unit)
・Material: Natural rubber
・Allowable temperature limit: 80℃
・Cold resistant (embrittlement) temperature: -50 to -70℃
・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)
・Inner diameter x outer diameter: φ6 x φ8mm
・1kg equivalent: Approx 36m
・*Price is for 1kg.
・*Sold in kg unit.
・*For number of orders, please use "kg" unit.