Fluorine Rubber Tube 2 x 4

:
AS ONE

    【Product Specifications】
    ・Material: Fluorine rubber
    ・Inner diameter x outer diameter: φ2 x φ4mm
    ・Standard length: 100m
    ・*For number of orders, please use "m" unit.
    ・*The price is for 1m unit.