Exhaust Rubber Tube Natural Rubber 9 x 27 (9 x 28)

:
AS ONE

    【Product Specifications】
    ・Material: Natural rubber
    ・Available temperature: -50 to +80℃
    ・Vacuum pressure resistance: 13.3Pa
    ・Inner diameter x outer diameter: φ9 x φ27 (φ9 x φ28) mm
    ・Cut length (Maximum length): 10m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.
    ・*( ) shows the size in western Japan.
    ・*The color may vary according to the production lot.