Exhaust Rubber Tube Natural Rubber 7.5 x 21 (8 x 21)

:
AS ONE

    【Product Specifications】
    ・Material: Natural rubber
    ・Available temperature: -50 to +80℃
    ・Vacuum pressure resistance: 13.3Pa
    ・Inner diameter x outer diameter: φ7.5 x φ21 (φ8 x φ21) mm
    ・Cut length (Maximum length): 10m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.
    ・*( ) shows the size in western Japan.
    ・*The color may vary according to the production lot.