Exhaust Rubber Tube Natural Rubber 4.5 x 12 (4.7 x 12)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Material: Natural rubber
・Available temperature: -50 to +80℃
・Vacuum pressure resistance: 13.3Pa
・Inner diameter x outer diameter: φ4.5 x φ12 (φ4.7 x φ12) mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.
・*( ) shows the size in western Japan.
・*The color may vary according to the production lot.