Tigon(R) Tube ACFJ00007 φ3.18 x φ6.35mm 1 Roll (15m)

:
AS ONE
【Product Specifications】
・Model number: ACFJ00007
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ3.18 x φ6.35mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )