Silicon Tube 9 x 12

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ9 x φ12mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.