Precise Multipurpose Grinder 1000 - 40000Rpm

:
AS ONE
【Product Specifications】
・
・Power supply: AC100V 50/60Hz
・Power input: 41VA (rated power consumption: 28W)
・Weight: 2.3kg
・Type: Standard Motor (ENK-410S) and Ring Type Attachment (IR-310)
・Rotational speed: 1000 - 40000rpm
・Size: φ24.5 x 161mm, φ24.5 x 97mm, motor only
・Torque: 4.3N・cm
・Accessories: Collet chuck φ3.0mm, φ2.35mm
・Model number: EV410-100
・Size (mm): 130 x 254 x 97
・*An end tool is sold separately.