Vacuum Hose Polyolefin Elastomer 25 x 50

:
AS ONE
【Product Specifications】
・Material: Polyolefin elastomer
・Vacuum pressure resistance: 0.133Pa
・Allowable temperature limit: About 100℃
・Inner diameter x outer diameter: φ25 x φ50mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.