Vacuum Hose Polyolefin Elastomer 7.5 x 20

:
AS ONE

    【Product Specifications】
    ・Material: Polyolefin elastomer
    ・Vacuum pressure resistance: 0.133Pa
    ・Allowable temperature limit: About 100℃
    ・Inner diameter x outer diameter: φ7.5 x φ20mm
    ・Cut length (Maximum length): 10m
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.