Multi-Purpose Hose 9 x 1B

:
AS ONE
【Product Specifications】
・Model number: 9 x 1B
・Allowable temperature limit: Approximately 40 - 50℃
・Maximum cut length: 50m
・Inner diameter x outer diameter: φ9 x φ15mm
・Burst pressure: 7 or higher
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.