Multi-Purpose Hose 6 x 1B

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: 6 x 1B
・Allowable temperature limit: Approximately 40 - 50℃
・Maximum cut length: 50m
・Inner diameter x outer diameter: φ6 x φ11mm
・Burst pressure: 8MPa or more
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.