San Foods Hose SF-25 1 Roll (10m) φ25 x φ33mm

:
AS ONE
【Product Specifications】
・Model number: SF-25
・Allowable temperature limit: -20℃ to +70℃. (with no load)
・Room temperature operating pressure: 0.5MPa
・Material: PVC (vinyl chloride resin)
・Inner diameter x outer diameter: φ25 x φ33mm
・Maximum cut length: 50m
・1 roll (10m)
・Food Sanitation Act compliance product
・*The price is for 1 roll (10m) unit.
・*Order is available by 1 roll (10m) unit.