San Foods Hose SF-15 1 Roll (10m) φ15 x φ22mm

:
AS ONE
【Product Specifications】
・Model number: SF-15
・Allowable temperature limit: -20℃ to +70℃. (with no load)
・Room temperature operating pressure: 0.8MPa
・Material: PVC (vinyl chloride resin)
・Inner diameter x outer diameter: φ15 x φ22mm
・Maximum cut length: 50m
・1 roll (10m)
・Food Sanitation Act compliance product
・*The price is for 1 roll (10m) unit.
・*Order is available by 1 roll (10m) unit.