San Foods Hose SF-6 1 Roll (10m) φ6 x φ11mm

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: SF-6
・Allowable temperature limit: -20℃ to +70℃. (with no load)
・Room temperature operating pressure: 1MPa
・Material: PVC (vinyl chloride resin)
・Inner diameter x outer diameter: φ6 x φ11mm
・Maximum cut length: 100m
・1 roll (10m)
・Food Sanitation Act compliance product
・*The price is for 1 roll (10m) unit.
・*Order is available by 1 roll (10m) unit.