Silicone Blade Hose #12 φ12.7 x φ20.1mm

:
AS ONE

    【Product Specifications】
    ・Model number: #12
    ・Operating temperature range: -30 to +150℃
    ・Food Sanitation Act compliance (MHLW Notice No. 85)
    ・1 roll (10m)
    ・Regular pressure: 1MPa
    ・Inner diameter x outer diameter: φ12.7 x φ20.1mm
    ・Minimum bent radius: 130mm
    ・*The sales will be 1m units.
    ・*Display price is the price of 1m.