Silicone Blade Hose #9 φ9.5 x φ16.5mm

:
AS ONE
【Product Specifications】
・Model number: #9
・Operating temperature range: -30 to +150℃
・Food Sanitation Act compliance (MHLW Notice No. 85)
・1 roll (10m)
・Regular pressure: 1MPa
・Inner diameter x outer diameter: φ9.5 x φ16.5mm
・Minimum bent radius: 100mm
・*The sales will be 1m units.
・*Display price is the price of 1m.