Silicone Blade Hose #8 φ7.9 x φ14.3mm

:
AS ONE
【Product Specifications】
・Model number: #8
・Operating temperature range: -30 to +150℃
・Food Sanitation Act compliance (MHLW Notice No. 85)
・1 roll (10m)
・Regular pressure: 1MPa
・Inner diameter x outer diameter: φ7.9 x φ14.3mm
・Minimum bent radius: 90mm
・*The sales will be 1m units.
・*Display price is the price of 1m.