Stopcock F30895-0000 Three-Way

:
AS ONE
【Product Specifications】
・Model number: F30895-0000
・Material: Body/PP (polypropylene), Inner plug/PTFE (tetrafluoroethylene)
・For tube with 1/4" - 3/8" (6 - 9mm) ID
・Root outer diameter: φ9mm
・Pressure resistance: Up to 35PSI (240kPa)
・Type: Three-way
・Inner diameter x outer diameter: φ4 x 6mm