Stopcock F30891-0000 Two-Way

:
AS ONE

    【Product Specifications】
    ・Model number: F30891-0000
    ・Material: Body/PP (polypropylene), Inner plug/PTFE (tetrafluoroethylene)
    ・For tube with 1/4" - 3/8" (6 - 9mm) ID
    ・Root outer diameter: φ9mm
    ・Pressure resistance: Up to 35PSI (240kPa)
    ・Type: Two-way
    ・Inner diameter x outer diameter: φ4 x 6mm