Stopcock F30890-0000 Two-Way

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: F30890-0000
・Material: Body/PP (polypropylene), Inner plug/PTFE (tetrafluoroethylene)
・For tube with 1/4" - 3/8" (6 - 9mm) ID
・Root outer diameter: φ9mm
・Pressure resistance: Up to 35PSI (240kPa)
・Type: Two-way
・Inner diameter x outer diameter: φ2 x 6mm