Flow Control Pinch Valve PV-4

:
AS ONE
【Product Specifications】
・Model number: PV-4
・Material: Acetal, homopolymer
・Weight: 16g
・Applicable tube outer diameter: φ11.1 - 12.7mm

【Product Specifications】
・Model number: PV-4
・Material: Acetal, homopolymer
・Weight: 16g
・Applicable tube outer diameter: φ11.1 - 12.7mm