Flow Control Pinch Valve PV-3

:
AS ONE
【Product Specifications】
・Model number: PV-3
・Material: Acetal, homopolymer
・Weight: 10g
・Applicable tube outer diameter: φ7.9 - 9.5mm

【Product Specifications】
・Model number: PV-3
・Material: Acetal, homopolymer
・Weight: 10g
・Applicable tube outer diameter: φ7.9 - 9.5mm