PP Tube Joint PDML 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PD-ML
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Different diameter
    ・Size: ML
    ・Connection tube inner diameter: φ5 - 9-8 - 14.5mm