PP Tube Joint PDSM 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PD-SM
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Different diameter
    ・Size: SM
    ・Connection tube inner diameter: φ3 - 5.5-5 - 9mm